lighting management Radio/ZigBee® detectors and remote control units048814
Product Features
- Infrared 230 VA detector switches
- Detection field 180 m²
- PIR surface mount detector 270°
Main Features
- Power supply 230 VA
- Recommended fixing height: 2.50 m
- Maximum range 15 m - IP 55
- Dual side detection specially adapted for long narrow areas (e.g. corridors)